您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
Multiple-Clamping System 6371
AMF - ANDREAS MAIER Fellbach
Single- and multiple clamping systems
Powered by
CAD模型選擇
AMF 6371G-50-xxx-040 - Base element, Bore spacing 40 mm
08.03.2024
AMF 6371G-80-xx-040 - Base element, Bore spacing 40 mm
08.03.2024
AMF 6371G-xx-050 - Base element, Bore spacing 50 mm
08.03.2024
AMF 6371BBS - Base jaw, standard
08.03.2024
AMF 6371BBT - Basic jaw, deep
08.03.2024
AMF 6371BBO - Base jaw, without step
08.03.2024
AMF 6371ZB - Central jaw for clamping from two sides
08.03.2024
AMF 6371SBS - Clamping jaw, standard
08.03.2024
AMF 6371SBT - Clamping jaw, deep
08.03.2024
AMF 6371SB - Clamping jaw, without step
08.03.2024
AMF 6371SBH - Clamping jaw, with crescent
08.03.2024
AMF 6371AGH - Gripping jaw, smooth, hardened
08.03.2024
AMF 6371AGW - Gripping jaw, smooth, not hardened
08.03.2024
AMF 6371AR - Gripping jaw, knurled
08.03.2024
AMF 6371AK - Gripping jaw, with claws
08.03.2024
AMF 6371AKL - Support wedge
08.03.2024
AMF 6371SAS - Lateral stop (additional)
08.03.2024
AMF 6371N - T-nut
08.03.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.