目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-2843, 25-2844, 40-2845, 40-2846 - Label Holders
80/20
Metric
Accessories
Powered by
CAD模型選擇
{8020/metric/accessories/25_2843.prj},{NB=25-2844},{PN=25-2844},{SERIES=25 Series},{DESC=T-Slot Label Holder},{SIZE=25.4x152.4},{MAT=Heavy-duty clear plastic with non-glare finish},{A=152.4},{B=25.4},{W=0.024},{UNITS=Per Pkg. of 25},{CC=6-10, 6-25},{HLP=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SIZE
Size
[mm]
MAT
Material
ⁿ/ₐ
A
[mm]
B
[mm]
W
Weight
[kg]
UNITS
Units
ⁿ/ₐ
CC
Compatibility Code
ⁿ/ₐ
25-2843
25-2843
25 Series
T-Slot Label Holder
25.4x76.2
Heavy-duty clear plastic ...
76.2
25.4
0.012
Per Pkg. of 25
6-10, 6-25
25-2844
25-2844
25 Series
T-Slot Label Holder
25.4x152.4
Heavy-duty clear plastic ...
152.4
25.4
0.024
Per Pkg. of 25
6-10, 6-25
40-2845
40-2845
40 Series
T-Slot Label Holder
50.8x101.6
Heavy-duty clear plastic ...
101.6
50.8
0.031
Per Pkg. of 25
8-15, 8-30, 8-40
40-2846
40-2846
40 Series
T-Slot Label Holder
50.8x152.4
Heavy-duty clear plastic ...
152.4
50.8
0.046
Per Pkg. of 25
8-15, 8-30, 8-40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表