目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-4188, 40-4388 - 90 deg Pivot Nub
80/20
Metric
Joining Plates
Powered by
CAD模型選擇
{8020/metric/joining_plates/25_4188_asmtab.prj},{NB=25-4188-Black},{PN=25-4188-Black},{A=25.000},{B=12.500},{C=M6 SHCS},{D=M6 x 1.0 Tap},{D1=6.0000},{W=.034},{CB=10.50000},{CBD=6.9000},{HD=6.30000},{X=1.100},{Y=6.300},{Z=6.300},{TT=UNC},{BT=1/4-20},{BL=1.000},{NT=3382},{THRD=M6 x 1.0},{L=25.00},{NO=6},{E=11.25},{F=25.40},{G=2.39},{CLR=0,0,0},{PPATH=25_4188_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
[mm]
B
[mm]
C
C (Drill Thru and Counterbore)
ⁿ/ₐ
D
D (Tap Thru)
ⁿ/ₐ
W
Weight
[kg]
E
[mm]
F
[mm]
G
[mm]
25-4188
25-4188
25.000
12.500
M6 SHCS
M6 x 1.0 Tap
.034
11.25
25.40
2.39
25-4188-Black
25-4188-Black
25.000
12.500
M6 SHCS
M6 x 1.0 Tap
.034
11.25
25.40
2.39
40-4388
40-4388
40.000
20.000
M8 SHCS
M8 x 1.25 Tap
.148
16.00
25.00
3.61
40-4388-Black
40-4388-Black
40.000
20.000
M8 SHCS
M8 x 1.25 Tap
.148
16.00
25.00
3.61
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表