目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
20-2491, 20-2494, 25-2491, 25-2494, 30-2436, 30-2435, 40-2436, 40-2435, 45-2436, 45-2435, 20-2491-Black, 20-2494-Black, 25-2491-Black, 25-2494-Black, 30-2436-Black, 30-2435-Black, 40-2436-Black, 40-2435-Black, 45-2436-Black, 45-2435-Black - Single Mesh Panel Retainers
80/20
Metric
Panels & Doors
Powered by
CAD模型選擇
{8020/metric/panels_and_doors/20-2491_asmtab.prj},{NB=25-2491},{SERIES=25 Series},{SIZE=32.00},{SIZE1=32,50},{MAT=6105-T5 Aluminum},{FIN=CA},{A=4.00},{B=13.30},{C=25.00},{D=23.50},{E=48.50},{L=6.00},{M=22.35},{N=M6 x 1.0},{P=9.40},{Q=25.00},{R=6.30},{S=9.30},{T=12.50},{PPATH=20-2491_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
G Size
[mm]
H
[mm]
J
[mm]
K
K Size
[mm]
L
[mm]
M
[mm]
N
N (Tap Thru)
ⁿ/ₐ
P
[mm]
Q
[mm]
R
R Dia.
[mm]
S
[mm]
T
[mm]
W
Weight
[kg]
20-2491
20-2491
20 Series
6105-T5 Aluminum
Single Mesh Retainer w/ B...
3.00
10.20
20.00
19.00
39.00
10.00
20.00
0.00
0.00
0.00
5.76
19.30
M5
5.47
20.00
5.50
7.20
10.00
.006
25-2491
25-2491
25 Series
6105-T5 Aluminum
Mesh Retainer w/ Backing ...
4.00
13.30
25.00
23.50
48.50
16.00
32.00
0.00
0.00
0.00
6.00
22.35
M6 x 1.0
9.40
25.00
6.30
9.30
12.50
.016
30-2436
30-2436
30 Series
6105-T5 Aluminum
Single Mesh Retainer w/ B...
4.00
11.20
30.00
28.00
58.00
15.00
30.00
0.00
0.00
0.00
8.13
27.60
M8
9.77
25.00
8.30
7.20
12.50
.018
40-2436
40-2436
40 Series
6105-T5 Aluminum
Mesh Retainer w/ Backing ...
6.00
21.95
40.00
37.00
77.00
20.00
40.00
0.00
0.00
0.00
9.00
37.70
M8 x 1.25
13.30
39.80
8.30
15.95
19.90
.054
45-2436
45-2436
45 Series
6105-T5 Aluminum
Single Mesh Retainer w/ B...
6.00
23.30
45.00
42.00
87.00
22.50
45.00
0.00
0.00
0.00
10.16
39.15
M8
18.70
40.00
8.30
17.30
20.00
.069
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表