目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
ABZ RM 16 - Accessories intermediate position range
Afag
Handling Components
Gripping/Rotating
Rotary modules RM
Accessories RM
Powered by
CAD模型選擇
{afag/handhaben_komponenten/greifen_drehen/rotationsmodule_rm/zubehoer_rm/ausbausatz_zwischenposition.prj},{NB=11001680 Ausbausatz Zwischenposition ABZ RM 16},{BNR=11001680},{TYP=ABZ RM 16},{VERS=1.000},{B1=40.000},{G1=M 5},{H1=16.000},{H2=9.000},{L1=96.000},{CTNH=84798992},{CTNA=84799070},{GEW=0.210}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BNR
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
CTNH
CTN Huttwil
ⁿ/ₐ
CTNA
CTN Amberg
ⁿ/ₐ
GEW
Weight
[kg]
11001680 Accessories inte...
11001680
ABZ RM 16
84798992
84799070
0.210
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表