N401-GU - 导柱冲模下托承
Agathon
模座
N401 铸铁模座
_概览
Powered by
CAD模型選擇
{agathon/saeulengestelle/n401/uebersicht/n401-gu.prj},{NB=N401-GU Saeulengestell-Unterteil 51.401.09},{IDNR=51.401.09},{LINK=F},{FA=3},{G=0},{L1=2},{A1=125},{B1=80},{A2=225},{B2=130},{A3=168},{B3=145},{C1=50},{C2=32},{C3=75},{D2=25},{E1=125},{M=30},{F1=117},{F2=45.0},{D3=M40x2},{AGATHON=N401},{LAGER=ok},{PPATH=},{M1=40},{M2=22},{D11=56},{D21=40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
IDNR
商品编号
ⁿ/ₐ
LINK
定义
ⁿ/ₐ
A1
a1
[mm]
B1
b1
[mm]
A2
a2
[mm]
B2
b2
[mm]
A3
a3
[mm]
B3
b3
[mm]
C1
c1
[mm]
C2
c2
[mm]
C3
c3
[mm]
D2
d2
[mm]
E1
e1
[mm]
M
m
[mm]
F1
[mm]
F2
[mm]
D3
d3
[mm]
LAGER
首选尺寸
ⁿ/ₐ
N401-GU Saeulengestell-Un...
51.401.04
A
80
50
152
84
112
97
40
25
50
16
80
25
77
30.0
M30x2
ok
N401-GU Saeulengestell-Un...
51.401.05
B
80
63
162
104
112
120
45
32
65
20
80
25
95
36.5
M30x2
ok
N401-GU Saeulengestell-Un...
51.401.06
C
100
63
182
104
132
120
45
32
65
20
100
25
95
36.5
M30x2
ok
N401-GU Saeulengestell-Un...
51.401.07
D
125
63
207
104
157
120
45
32
65
20
125
25
95
36.5
M30x2
ok
N401-GU Saeulengestell-Un...
51.401.08
E
100
80
200
130
143
145
50
32
75
25
100
30
117
45.0
M40x2
ok
N401-GU Saeulengestell-Un...
51.401.09
F
125
80
225
130
168
145
50
32
75
25
125
30
117
45.0
M40x2
ok
N401-GU Saeulengestell-Un...
51.401.10
G
160
80
260
130
203
145
50
32
75
25
160
30
117
45.0
M40x2
ok
N401-GU Saeulengestell-Un...
51.401.11
H
125
100
237
155
168
177
56
40
90
32
125
30
142
60.0
M40x2
ok
N401-GU Saeulengestell-Un...
51.401.12
I
160
100
272
155
203
177
56
40
90
32
160
30
142
60.0
M40x2
ok
N401-GU Saeulengestell-Un...
51.401.14
K
160
125
272
180
203
202
56
40
90
32
160
30
167
72.5
M50x2
ok
N401-GU Saeulengestell-Un...
51.401.15
L
200
125
312
180
243
202
56
40
90
32
200
30
167
72.5
M50x2
ok
N401-GU Saeulengestell-Un...
51.401.16
M
250
125
362
180
293
202
56
40
90
32
250
30
167
72.5
M50x2
ok
N401-GU Saeulengestell-Un...
51.401.17
N
200
160
330
231
253
252
63
50
100
40
200
30
213
90.0
M50x2
ok
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表