326 - Tee
agru
Industrial Piping Systems
PP Industrial Piping System
Segmented Fittings
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pp_industrial_piping_system/segmented_fittings/326.prj},{NB=AGRU_12326071017_Tee_segmented/inside bead removed_PPH grey_710X40.2 SDR17.6 ISO S-8.3 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=12326071017},{M=12326071017},{BILDCODE=326},{WEIGHT=159.000},{DIMENSIONLANG=710X40.2 SDR17.6 ISO S-8.3},{DURCHMESSER=710},{EXT_BEZ_1=Tee},{EXT_BEZ_2=segmented/inside bead removed},{EXT_BEZ_3=derating factor 0.6},{MATERIAL=PPH grey},{VERBINDUNG=Butt-welding},{DA=710.000},{S=40.200},{L=1310.000},{Z=655.000},{X1=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
EXT_BEZ_3
Description 3
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
L
Dimension L
[mm]
Z
[mm]
AGRU_12326056017_Tee_segm...
12326056017
12326056017
326
81.500
560X31.7 SDR17.6 ISO S-...
560
Tee
segmented/inside bead rem...
derating factor 0.6
PPH grey
Butt-welding
560.000
31.700
1080.000
540.000
AGRU_12326056026_Tee_segm...
12326056026
12326056026
326
46.900
560X21.4 SDR26 ISO S-12....
560
Tee
segmented/inside bead rem...
derating factor 0.6
PPH grey
Butt-welding
560.000
21.400
1080.000
540.000
AGRU_12326063017_Tee_segm...
12326063017
12326063017
326
118.000
630X35.7 SDR17.6 ISO S-8...
630
Tee
segmented/inside bead rem...
derating factor 0.6
PPH grey
Butt-welding
630.000
35.700
1230.000
615.000
AGRU_12326063026_Tee_segm...
12326063026
12326063026
326
67.800
630X24.1 SDR26 ISO S-12....
630
Tee
segmented/inside bead rem...
derating factor 0.6
PPH grey
Butt-welding
630.000
24.100
1230.000
615.000
AGRU_12326071017_Tee_segm...
12326071017
12326071017
326
159.000
710X40.2 SDR17.6 ISO S-8...
710
Tee
segmented/inside bead rem...
derating factor 0.6
PPH grey
Butt-welding
710.000
40.200
1310.000
655.000
AGRU_12326071026_Tee_segm...
12326071026
12326071026
326
110.000
710X27.2 SDR26 ISO S-12....
710
Tee
segmented/inside bead rem...
derating factor 0.6
PPH grey
Butt-welding
710.000
27.200
1310.000
655.000
AGRU_12326080017_Tee_segm...
12326080017
12326080017
326
216.000
800X45.3 SDR17.6 ISO S-...
800
Tee
segmented/inside bead rem...
derating factor 0.6
PP grey
Butt-welding
800.000
47.400
1400.000
700.000
AGRU_12326080026_Tee_segm...
12326080026
12326080026
326
149.000
800X30.6 SDR26 ISO S-12....
800
Tee
segmented/inside bead rem...
derating factor 0.6
PPH grey
Butt-welding
800.000
30.600
1400.000
700.000
AGRU_12326090026_Tee_segm...
12326090026
12326090026
326
255.000
900x34.4 SDR26 ISO S-12...
900
Tee
segmented/inside bead rem...
derating factor 0.6
PPH grey
Butt-welding
1000.000
38.200
2000.000
1000.000
AGRU_12326100026_Tee_segm...
12326100026
12326100026
326
330.000
1000x38.2 SDR26 ISO S-1...
1000
Tee
segmented/inside bead rem...
derating factor 0.6
PPH grey
Butt-welding
1000.000
38.200
2000.000
1000.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表