331 - Bend 90°
agru
Industrial Piping Systems
PP Industrial Piping System
Segmented Fittings
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pp_industrial_piping_system/segmented_fittings/331.prj},{NB=AGRU_12331071041_Bend 90_segmented/inside bead removed_PPH grey_710X17.4 SDR41 ISO S-20 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=12331071041},{M=12331071041},{BILDCODE=331},{WEIGHT=77.400},{DIMENSIONLANG=710X17.4 SDR41 ISO S-20},{DURCHMESSER=710},{EXT_BEZ_1=Bend 90°},{EXT_BEZ_2=segmented/inside bead removed},{EXT_BEZ_3=derating factor 0.8},{MATERIAL=PPH grey},{VERBINDUNG=Butt-welding},{DA=710.000},{S=17.400},{Z=1275.000},{R=1065.000},{B=400.000},{T=761.000},{T1=380.000},{T2=590.000},{X1=2},{XX=Bend 90}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
EXT_BEZ_3
Description 3
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
Z
[mm]
R
ⁿ/ₐ
B
[mm]
T
[mm]
T1
[mm]
T2
[mm]
X1
ⁿ/ₐ
AGRU_12331056017_Bend 90_...
12331056017
12331056017
331
81.100
560X31.7 SDR17.6 ISO S-...
560
Bend 90°
segmented/inside bead rem...
derating factor 0.8
PPH grey
Butt-welding
560.000
31.700
1040.000
840.000
350.000
600.000
300.000
500.000
2
AGRU_12331056026_Bend 90_...
12331056026
12331056026
331
55.800
560X21.4 SDR26 ISO S-12...
560
Bend 90°
segmented/inside bead rem...
derating factor 0.8
PPH grey
Butt-welding
560.000
21.400
1040.000
840.000
350.000
600.000
300.000
500.000
2
AGRU_12331056033_Bend 90_...
12331056033
12331056033
331
45.300
560X17.2 SDR33 ISO S-16
560
Bend 90°
segmented/inside bead rem...
derating factor 0.8
PPH grey
Butt-welding
560.000
17.200
1040.000
840.000
350.000
600.000
300.000
500.000
2
AGRU_12331056041_Bend 90_...
12331056041
12331056041
331
36.400
560X13.7 SDR41 ISO S-20
560
Bend 90°
segmented/inside bead rem...
derating factor 0.8
PPH grey
Butt-welding
560.000
13.700
1040.000
840.000
350.000
600.000
300.000
500.000
2
AGRU_12331063017_Bend 90_...
12331063017
12331063017
331
120.000
630X35.7 SDR17.6 ISO S-...
630
Bend 90°
segmented/inside bead rem...
derating factor 0.8
PPH grey
Butt-welding
630.000
35.700
1126.000
945.000
350.000
675.000
338.000
519.000
2
AGRU_12331063026_Bend 90_...
12331063026
12331063026
331
82.600
630X24.1 SDR26 ISO S-12...
630
Bend 90°
segmented/inside bead rem...
derating factor 0.8
PPH grey
Butt-welding
630.000
24.100
1126.000
945.000
350.000
675.000
338.000
519.000
2
AGRU_12331063033_Bend 90_...
12331063033
12331063033
331
66.800
630X19.3 SDR33 ISO S-16
630
Bend 90°
segmented/inside bead rem...
derating factor 0.8
PPH grey
Butt-welding
630.000
19.300
1126.000
945.000
350.000
675.000
338.000
519.000
2
AGRU_12331063041_Bend 90_...
12331063041
12331063041
331
53.600
630X15.4 SDR41 ISO S-20
630
Bend 90°
segmented/inside bead rem...
derating factor 0.8
PPH grey
Butt-welding
630.000
15.400
1126.000
945.000
350.000
675.000
338.000
519.000
2
AGRU_12331071017_Bend 90_...
12331071017
12331071017
331
172.000
710X40.2 SDR17.6 ISO S-...
710
Bend 90°
segmented/inside bead rem...
derating factor 0.8
PPH grey
Butt-welding
710.000
40.200
1275.000
1065.000
400.000
761.000
380.000
590.000
2
AGRU_12331071026_Bend 90_...
12331071026
12331071026
331
119.000
710X27.2 SDR26 ISO S-12...
710
Bend 90°
segmented/inside bead rem...
derating factor 0.8
PPH grey
Butt-welding
710.000
27.200
1275.000
1065.000
400.000
761.000
380.000
590.000
2
AGRU_12331071033_Bend 90_...
12331071033
12331071033
331
96.300
710X21.8 SDR33 ISO S-16
710
Bend 90°
segmented/inside bead rem...
derating factor 0.8
PPH grey
Butt-welding
710.000
21.800
1275.000
1065.000
400.000
761.000
380.000
590.000
2
AGRU_12331071041_Bend 90_...
12331071041
12331071041
331
77.400
710X17.4 SDR41 ISO S-20
710
Bend 90°
segmented/inside bead rem...
derating factor 0.8
PPH grey
Butt-welding
710.000
17.400
1275.000
1065.000
400.000
761.000
380.000
590.000
2
AGRU_12331080017_Bend 90_...
12331080017
12331080017
331
237.000
800X45.3 SDR17.6 ISO S-...
800
Bend 90°
segmented/inside bead rem...
derating factor 0.8
PP grey
Butt-welding
800.000
45.300
1385.000
1200.000
400.000
857.000
429.000
614.000
2
AGRU_12331080026_Bend 90_...
12331080026
12331080026
331
163.000
800X30.6 SDR26 ISO S-12...
800
Bend 90°
segmented/inside bead rem...
derating factor 0.8
PPH grey
Butt-welding
800.000
30.600
1385.000
1200.000
400.000
857.000
429.000
614.000
2
AGRU_12331080033_Bend 90_...
12331080033
12331080033
331
131.000
800X24.5 SDR33 ISO S-16
800
Bend 90°
segmented/inside bead rem...
derating factor 0.8
PPH grey
Butt-welding
800.000
24.500
1385.000
1200.000
400.000
857.000
429.000
614.000
2
AGRU_12331080041_Bend 90_...
12331080041
12331080041
331
106.000
800X19.6 SDR41 ISO S-20
800
Bend 90°
segmented/inside bead rem...
derating factor 0.8
PPH grey
Butt-welding
800.000
19.600
1385.000
1200.000
400.000
857.000
429.000
614.000
2
AGRU_12331090026_Bend 90_...
12331090026
12331090026
331
222.000
900X34.4 SDR26 ISO S-12...
900
Bend 90°
segmented/inside bead rem...
derating factor 0.8
PPH grey
Butt-welding
900.000
34.400
1509.000
1350.000
400.000
965.000
482.000
641.000
2
AGRU_12331090033_Bend 90_...
12331090033
12331090033
331
180.000
900X27.6 SDR33 ISO S-16
900
Bend 90°
segmented/inside bead rem...
derating factor 0.8
PPH grey
Butt-welding
900.000
27.600
1509.000
1350.000
400.000
965.000
482.000
641.000
2
AGRU_12331090041_Bend 90_...
12331090041
12331090041
331
145.000
900X22.0 SDR41 ISO S-20
900
Bend 90°
segmented/inside bead rem...
derating factor 0.8
PPH grey
Butt-welding
900.000
22.000
1509.000
1350.000
400.000
965.000
482.000
641.000
2
AGRU_12331100026_Bend 90_...
12331100026
12331100026
331
318.000
1000X38.2 SDR26 ISO S-1...
1000
Bend 90°
segmented/inside bead rem...
derating factor 0.8
PPH grey
Butt-welding
1000.000
38.200
1732.000
1500.000
500.000
1072.000
536.000
768.000
2
AGRU_12331100033_Bend 90_...
12331100033
12331100033
331
257.000
1000X30.6 SDR33 ISO S-1...
1000
Bend 90°
segmented/inside bead rem...
derating factor 0.8
PPH grey
Butt-welding
1000.000
30.600
1732.000
1500.000
500.000
1072.000
536.000
768.000
2
AGRU_12331100041_Bend 90_...
12331100041
12331100041
331
207.000
1000X24.5 SDR41 ISO S-2...
1000
Bend 90°
segmented/inside bead rem...
derating factor 0.8
PPH grey
Butt-welding
1000.000
24.500
1732.000
1500.000
500.000
1072.000
536.000
768.000
2
AGRU_12331120033_Bend 90_...
12331120033
12331120033
331
417.000
1200X36.7 SDR33 ISO S-1...
1200
Bend 90°
segmented/inside bead rem...
derating factor 0.8
PPH grey
Butt-welding
1200.000
36.700
1978.000
1800.000
500.000
1286.000
643.000
822.000
2
AGRU_12331120041_Bend 90_...
12331120041
12331120041
331
337.000
1200X29.4 SDR41 ISO S-2...
1200
Bend 90°
segmented/inside bead rem...
derating factor 0.8
PPH grey
Butt-welding
1200.000
29.400
1978.000
1800.000
500.000
1286.000
643.000
822.000
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表