目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Angle Steel
Alfa Laval
Installation Material
Installation Accessories
Powered by
CAD模型選擇
{alfalaval/installation_material/accessories/angle_steel.prj},{NB=9611831431(100)},{IDNR=9611831431},{DESC=ANGLE STEEL 20X20X3 304},{SHAPE=Angle Steel},{MATERIAL=1.4301 (304L)},{A=20},{B=3},{L=100},{WM=0.880},{INFO=Data sheet}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
Dimension
[mm]
B
Thickness
[mm]
W
Weight
[kg]
9611831431(100)
9611831431
ANGLE STEEL 20X20X3 304
Angle Steel
1.4301 (304L)
20
3
0.088
9611831435(100)
9611831435
ANGLE STEEL 40X40X4 304
Angle Steel
1.4301 (304L)
40
4
0.243
9611831436(100)
9611831436
ANGLE STEEL 50X50X5 304
Angle Steel
1.4301 (304L)
50
5
0.370
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表