目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6972G - Clamping Jaws, serrated
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Pull-Down clamping elements
Powered by
CAD模型選擇
{amf/hysp/625_niederzug/amf6972g.prj},{NB=AMF320887 - 6972G-12},{BESTNR=320887},{ARTNR=6972G-12},{PDF=PDF},{A=10},{B=2.5},{C=40.0},{F=40},{M=23.0},{Q=8.5},{W=30},{GEW=126},{CTN=84662020},{EAN=4020772320881},{C1=22.000},{M1=5.500},{M2=15.700},{MUST3=12.000},{MUST4=15.000},{DI1=8.000},{DI2=4.300},{DI3=17.000},{GR=12},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
F
[mm]
M
[mm]
Q
[mm]
W
Angle
[°]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
67025
67025
6972G-05
6
2.7
29.5
30
22.0
3.0
15
75
84662020
4020772067021
yes
no
14.06.2023
yes
320887
320887
6972G-12
10
2.5
40.0
40
23.0
8.5
30
126
84662020
4020772320881
yes
no
14.06.2023
yes
67165
67165
6972G-20
10
3.0
50.0
50
31.5
14.0
30
260
84662020
4020772067168
yes
no
14.06.2023
yes
67256
67256
6972G-32
10
3.0
65.0
65
37.0
17.0
30
505
84662020
4020772067250
yes
no
14.06.2023
yes
67322
67322
6972G-50
10
3.0
80.0
80
39.5
19.0
30
825
84662020
4020772067328
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表