目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
DIN 6314 - Clamp, straight
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamps
Powered by
CAD模型選擇
{amf/mesp/704_spanneisen/amfdin6314.prj},{NB=AMF70060},{BESTNR=70060},{B1=18.0},{L=160},{SCM=M16 M18},{SCZ=5/8},{A=25},{B2=50},{B3=18},{E1=26},{E2=65},{GEW=1240},{CTN=84662020},{EAN=4020772070069},{BB1=19.0},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
B1
[mm]
L
[mm]
SCM
for clamp. screw metric
[mm]
SCZ
for clamp. screw inch
[Zoll]
A
[mm]
B2
[mm]
B3
[mm]
E1
[mm]
E2
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
70003
70003
6.6
50
M6
1/4
10
20
8
10
20
63
84662020
4020772070007
yes
no
14.06.2023
yes
70011
70011
9.0
60
M8
5/16
12
25
10
13
22
113
84662020
4020772070014
yes
no
14.06.2023
yes
70029
70029
11.0
80
M10
3/8
15
30
12
15
30
226
84662020
4020772070021
yes
no
14.06.2023
yes
70037
70037
14.0
100
M12 M14
1/2
20
40
14
21
40
490
84662020
4020772070038
yes
no
14.06.2023
yes
70045
70045
14.0
125
M12 M14
1/2
20
40
14
21
50
621
84662020
4020772070045
yes
no
14.06.2023
yes
70052
70052
18.0
125
M16 M18
5/8
25
50
18
26
45
960
84662020
4020772070052
yes
no
14.06.2023
yes
70060
70060
18.0
160
M16 M18
5/8
25
50
18
26
65
1240
84662020
4020772070069
yes
no
14.06.2023
yes
70078
70078
22.0
160
M20 M22
3/4
30
60
22
30
60
1787
84662020
4020772070076
yes
no
14.06.2023
yes
70086
70086
22.0
200
M20 M22
3/4
30
60
22
30
80
2237
84662020
4020772070083
yes
no
14.06.2023
yes
70094
70094
26.0
200
M24
1
30
70
26
35
80
2580
84662020
4020772070090
yes
no
14.06.2023
yes
70102
70102
26.0
250
M24
1
35
70
26
35
105
3800
84662020
4020772070106
yes
no
14.06.2023
yes
70110
70110
33.0
250
M30
1 1/4
40
80
34
45
100
4934
84662020
4020772070113
yes
no
14.06.2023
yes
70128
70128
33.0
315
M30
1 1/4
50
80
34
45
130
7788
84662020
4020772070120
yes
no
14.06.2023
yes
70136
70136
43.0
400
M36 M42
1 1/2, 1 5/8
60
100
43
100
150
15000
84662020
4020772070137
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表