目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6379I 12-9 - Studs (12.9) with hexagon socket
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamping bolts, nuts and washer
Powered by
CAD模型選擇
{amf/mesp/810_schraube_mutter/amf6379i_12-9.prj},{NB=AMF381939},{BESTNR=381939},{GR=M16x160},{D=16},{L=160},{FST=12.9},{B1=19},{B2=100},{L1=4},{SW=4},{GEW=218},{CTN=73181548},{EAN=4020772381936},{KDM=13.546},{VERS=16160},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
D
[mm]
L
[mm]
FST
Strength class
ⁿ/ₐ
B1
[mm]
B2
[mm]
L1
[mm]
SW
Width across flats
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
381954
381954
M12x100
12
100
12.9
15
63
4
4
70
73181548
4020772381950
yes
no
14.06.2023
yes
381913
381913
M12x125
12
125
12.9
15
75
4
4
90
73181548
4020772381912
yes
no
14.06.2023
yes
381970
381970
M12x160
12
160
12.9
15
100
4
4
113
73181548
4020772381974
yes
no
14.06.2023
yes
381996
381996
M16x125
16
125
12.9
19
75
4
4
160
73181548
4020772381998
yes
no
14.06.2023
yes
381939
381939
M16x160
16
160
12.9
19
100
4
4
218
73181548
4020772381936
yes
no
14.06.2023
yes
382010
382010
M16x200
16
200
12.9
19
125
4
4
280
73181548
4020772382018
yes
no
14.06.2023
yes
382028
382028
M20x160
20
160
12.9
27
100
5
5
330
73181548
4020772382025
yes
no
14.06.2023
yes
382036
382036
M20x200
20
200
12.9
27
125
5
5
410
73181548
4020772382032
yes
no
14.06.2023
yes
382044
382044
M20x250
20
250
12.9
27
160
5
5
510
73181548
4020772382049
yes
no
14.06.2023
yes
382051
382051
M24x200
24
200
12.9
35
125
5
5
580
73181548
4020772382056
yes
no
14.06.2023
yes
382069
382069
M24x250
24
250
12.9
35
160
5
5
730
73181548
4020772382063
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表