Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
End Machining Form F - suitable for bearing ZARN
Neff Gewindetriebe
Ball Screw Drives KGT
End Machining
Powered by
CAD模型選擇
{neff_gwtr/kugelgewinde/endenbearbeitung/end_loslager_form_f.prj},{NB=SEF-f-20x107-KGS 25},{IDNR=},{GS=TGS / GGS / KGS},{FORM=F},{BEZ=F3},{DX=25},{D1X=25.0},{D1XX=[25:32]},{D2X=21.9},{D1=20},{D2=14},{LGES=129.0},{COGX=53.500},{COGY=0.000},{COGZ=0.000},{L1=107},{L2=30},{L3=50},{L4=4.0},{L5=22},{M1=M 20x1},{NDM=20},{P=1.0},{R1=0.500},{G2=2.500},{DG=18.400},{B1XT1=5x3},{B1=5},{T1=3.0},{LAGER=2062},{FF=2.500},{RF=0.600},{T1F=0.300},{GF=2.100},{T2F=0.200},{FE=2.500},{T1E=0.300},{RE=0.600},{CNSCTN=84831095},{STDDTIME=Die aktuelle Lieferzeit für Endenbearbeitungen beträgt je nach Auftragslage 3-6 Wochen. Für kürzere Lieferzeiten bitte anfragen.},{USECASE=Anwendungsfall anzeigen}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
FORM
Form
ⁿ/ₐ
BEZ
Designation
ⁿ/ₐ
D1
Ø D1k6
[mm]
D2
Ø D2k6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
M1
ⁿ/ₐ
B1XT1
B1xT1
[mm]
LAGER
Bearing ZARN...LTN
ⁿ/ₐ
CNSCTN
Customs tariff number
ⁿ/ₐ
STDDTIME
Standard delivery time
ⁿ/ₐ
SEF-f-15x73-KGS
F
F1
15
11
73
23
35
3.5
16
M 15x1
4x2.5
1545
84831095
The current delivery time...
SEF-f-20x88-KGS
F
F2
20
14
88
30
45
4.0
22
M 20x1
5x3
2052
84831095
The current delivery time...
SEF-f-20x107-KGS
F
F3
20
14
107
30
50
4.0
22
M 20x1
5x3
2062
84831095
The current delivery time...
SEF-f-25x105-KGS
F
F4
25
19
105
40
58
6.0
28
M 25x1,5
6x3.5
2557
84831095
The current delivery time...
SEF-f-25x120-KGS
F
F5
25
19
120
40
63
6.0
28
M 25x1,5
6x3.5
2572
84831095
The current delivery time...
SEF-f-35x145-KGS
F
F6
35
28
145
60
82
10.0
40
M 35x1,5
8x4
3585
84831095
The current delivery time...
SEF-f-40x175-KGS
F
F7
40
36
175
80
103
8.5
63
M 40x1,5
10x5
4090
84831095
The current delivery time...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表