您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
End Machining FK - suitable for bearing FK
Neff Gewindetriebe
Ball Screw Drives KGT
End Machining
Powered by
CAD模型選擇
{neff_gwtr/kugelgewinde/endenbearbeitung/end_loslager_form_fk.prj},{NB=SEF-fk-12-KGS},{BEZ=FK12},{IDNR=},{DX=16},{D1X=16.0},{D1XX=[16:20]},{D1=12},{D2=10},{LGES=63.0},{L1=51},{L2=15},{L3=26},{M1=M12x1},{COGX=26.0},{COGY=0.0},{COGZ=0.0},{NDM=12.000},{P=1.000},{R1=0.500},{G2=2.500},{DG=10.400},{FF=2.000},{RF=0.400},{T1F=0.200},{GF=1.100},{T2F=0.200},{RE=0.400},{T1E=0.200},{FE=2.000},{CNSCTN=84831095},{STDDTIME=Die aktuelle Lieferzeit für Endenbearbeitungen beträgt je nach Auftragslage 3-6 Wochen. Für kürzere Lieferzeiten bitte anfragen.},{USECASE=Anwendungsfall anzeigen}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BEZ
Designation
ⁿ/ₐ
D1
Ø D1k6
[mm]
D2
Ø D2k6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M1
ⁿ/ₐ
CNSCTN
Customs tariff number
ⁿ/ₐ
STDDTIME
Standard delivery time
ⁿ/ₐ
SEF-fk-6-KGS
FK6
6
4
38
8
16
M6x1
84831095
The current delivery time...
SEF-fk-8-KGS
FK8
8
6
44
9
19
M8x1
84831095
The current delivery time...
SEF-fk-10-KGS
FK10
10
8
51
15
26
M10x1
84831095
The current delivery time...
SEF-fk-12-KGS
FK12
12
10
51
15
26
M12x1
84831095
The current delivery time...
SEF-fk-15-KGS
FK15
15
12
69
20
33
M15x1
84831095
The current delivery time...
SEF-fk-20-KGS
FK20
20
17
89
25
42
M20x1
84831095
The current delivery time...
SEF-fk-25-KGS
FK25
25
20
106
30
50
M25x1.5
84831095
The current delivery time...
SEF-fk-30-KGS
FK30
30
25
110
38
63
M30x1.5
84831095
The current delivery time...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表