Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
Endenbearbeitung FL - passend für Festlagereinheit FL
Neff Gewindetriebe
Ball Screw Drives KGT
End Machining
Powered by
CAD模型選擇
{neff_gwtr/kugelgewinde/endenbearbeitung/end_loslager_form_fl.prj},{NB=SEF-fl-20x77-KGS 25},{IDNR=},{GS=TGS / GGS / KGS},{FORM=F},{BEZ=FL04},{DX=25},{D1X=25.0},{D1XX=[25:32]},{D2X=21.9},{D1=20},{D2=17},{LGES=102.0},{COGX=53.500},{COGY=0.000},{COGZ=0.000},{L1=77.0},{L2=32},{L3=44.5},{L4=3.5},{L5=25},{M1=M 20x1},{NDM=20},{P=1.0},{R1=0.500},{G2=2.500},{DG=17.900},{B1XT1=5x3},{B1=5},{T1=3.0},{LAGER=2062},{FF=2.500},{RF=0.600},{T1F=0.300},{GF=2.100},{T2F=0.200},{FE=2.500},{T1E=0.300},{RE=0.600},{TGSD=30},{KGSD=25},{CNSCTN=84831095},{STDDTIME=Die aktuelle Lieferzeit für Endenbearbeitungen beträgt je nach Auftragslage 3-6 Wochen. Für kürzere Lieferzeiten bitte anfragen.},{USECASE=Anwendungsfall anzeigen}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
FORM
Form
ⁿ/ₐ
BEZ
Designation
ⁿ/ₐ
D1
Ø D1k6
[mm]
D2
Ø D2k6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
M1
ⁿ/ₐ
B1XT1
B1xT1
[mm]
LAGER
Bearing ZARN...LTN
ⁿ/ₐ
TGSD
TGS-Ø
[mm]
KGSD
KGS-Ø
[mm]
CNSCTN
Customs tariff number
ⁿ/ₐ
STDDTIME
Standard delivery time
ⁿ/ₐ
SEF-fl-12x55-KGS
F
FL02
12
10
55.0
20
28.5
2.5
16
M 12x1
3x1.8
1545
18
16
84831095
The current delivery time...
SEF-fl-15x60-KGS
F
FL03
15
12
60.0
25
35.0
2.5
20
M 15x1
4x2.5
2052
24
20
84831095
The current delivery time...
SEF-fl-20x77-KGS
F
FL04
20
17
77.0
32
44.5
3.5
25
M 20x1
5x3
2062
30
25
84831095
The current delivery time...
SEF-fl-25x90-KGS
F
FL05
25
20
90.0
40
52.0
5.0
30
M 25x1,5
6x3.5
2557
36
32
84831095
The current delivery time...
SEF-fl-25x115-KGS
F
FL06
25
20
115.0
50
63.5
7.0
36
M 25x1,5
6x3.5
2572
36
32
84831095
The current delivery time...
SEF-fl-30x128.5-KGS
F
FL07
30
25
128.5
60
74.0
7.5
45
M 30x1,5
8x4
3585
40
40
84831095
The current delivery time...
SEF-fl-35x152.7-KGS
F
FL08
35
28
152.7
80
96.0
12.0
56
M 35x1,5
8x4
4090
50
50
84831095
The current delivery time...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表