suomi
English
QA認證資訊
目錄: Pimatic
Created: 10.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pimatic
GA - Lubricators
Pimatic
Pneumatics
Air Treatment
Powered by
CAD模型選擇
{pimatic/2_pneumatics/air_treatment/gal_series.prj},{NB=GAL30008G Thread},{SERIES=300},{BM=},{PS=08},{ACCE=},{TT=G Thread},{A=62.5},{B=67.5},{BA=41},{C=181.0},{K=6.5},{KA=40},{KB=8.0},{KC=27.0},{PA=136.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDER
[mm]
TT
Thread type
[mm]
A
[mm]
B
[mm]
BA
[mm]
C
[mm]
K
[mm]
KA
[mm]
KB
[mm]
KC
[mm]
P
[mm]
PA
[mm]
GAL20006G Thread
GAL20006G Thread
G Thread
52.5
54.5
33
146.5
5.4
27
8.4
23.0
1/8"
107.0
GAL30008G Thread
GAL30008G Thread
G Thread
62.5
67.5
41
181.0
6.5
40
8.0
27.0
1/4"
136.0
GAL40010G Thread
GAL40010G Thread
G Thread
80.0
84.0
50
204.5
8.5
55
11.0
33.5
3/8"
155.0
GAL600C20G Thread
GAL600C20G Thread
G Thread
100.0
113.0
70
246.0
11.0
66
13.0
50.0
3/4"
182.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表