您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
支托臂系统 cp l
Rittal
机柜系统
Enclosure systems not active in the portfolio
支托臂立式系统
Powered by
CAD模型選擇
Support arm, height adjustable (NA) - CP-L
20.08.2024
Support profile (NA) - CP-L
20.08.2024
Support arm bracket 90° (NA) - CP-L
20.08.2024
Tilting adaptor 130 (NA) - CP-L
20.08.2024
Tilting adaptor ± 45° (NA) - ø130
20.08.2024
Tilting adaptor 120x65 (NA) - CP-L
20.08.2024
Enclosure attachment (NA) - 可倾斜的,上方安装
20.08.2024
Enclosure attachment (NA) - CP-L
20.08.2024
Enclosure attachments (NA) - 120x65
20.08.2024
Enclosure attachment (NA) - 可倾斜的,下方安装
20.08.2024
连接适配器 CP-L到CP-XL (NA) - CP-L 到 CP-XL
20.08.2024
Connection plate (NA) - CP-L
20.08.2024
Enclosure attachments suspended (NA) - 120x65
20.08.2024
Connection console (NA) - CP-L
20.08.2024
Support plate (NA) - Optipanel
20.08.2024
Housing coupling_130 (NA) - CP-L
20.08.2024
Housing coupling_120_65 (NA) - CP-L
20.08.2024
Angle coupling 90° (NA) - 直径130
20.08.2024
Angle piece 90° (NA) - CP-L
20.08.2024
Articulatedm joint 90° (NA) - CP-L
20.08.2024
Angle adaptor (NA) - 90°
20.08.2024
Intermediate hinge (NA) - CP-L
20.08.2024
Wall/ base monting, small (NA) - CP-L
20.08.2024
Wall/base monting, large, (NA) - CP-L
20.08.2024
Top mounted joint (NA) - CP-L
20.08.2024
Wall mounted hinge (NA) - CP-L
20.08.2024
Mounting component (NA) - CP-L
20.08.2024
Support profile (NA) - CP-L, open
20.08.2024
Adapter (NA) - for Siemens Pro-Panel
20.08.2024
Connection adapter (NA) - CP-L O 130 mm to CP-L 120 x 65 mm
20.08.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.