055 - Tee reduced
agru
Industrial Piping Systems
PP Industrial Piping System
Fittings for Socket Welding
Powered by
CAD모델 선택
{agru/industrial_piping_systems/pp_industrial_piping_system/fittings_for_socket_welding/055.prj},{NB=AGRU_11055502007_Tee reduced_PPR grey_50/20 - MOP 20 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=11055502007},{M=11055502007},{BILDCODE=055},{WEIGHT=0.158},{DIMENSIONLANG=50/20 - MOP 20 bar},{DURCHMESSER=50/20},{EXT_BEZ_1=Tee reduced},{MATERIAL=PPR grey},{HERSTELLV=injection moulded},{VERBINDUNG=Socket-welding},{DA=50.000},{DA1=20},{L=108.500},{Z=50.000},{DSP=65.400},{DSP1=30.000},{T=25.000},{T1=15.500},{P=10.000},{X1=2}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
DA1
Outside diameter1 (DAOD1)
[mm]
L
Dimension L
[mm]
Z
[mm]
DSP
[mm]
DSP1
[mm]
T
[mm]
T1
[mm]
P
[bar]
AGRU_11055252007_Tee redu...
11055252007
11055252007
055
0.045
25/20 - MOP 20 bar
25/20
Tee reduced
PPR grey
injection moulded
Socket-welding
25.000
20
70.000
35.500
34.800
35.000
18.000
16.000
10.000
AGRU_11055322007_Tee redu...
11055322007
11055322007
055
0.062
32/20 - MOP 20 bar
32/20
Tee reduced
PPR grey
injection moulded
Socket-welding
32.000
20
79.700
39.800
43.000
29.900
19.500
16.000
10.000
AGRU_11055322507_Tee redu...
11055322507
11055322507
055
0.062
32/25 - MOP 20 bar
32/25
Tee reduced
PPR grey
injection moulded
Socket-welding
32.000
25
80.000
40.000
43.000
35.000
20.000
18.000
10.000
AGRU_11055402007_Tee redu...
11055402007
11055402007
055
0.098
40/20 - MOP 20 bar
40/20
Tee reduced
PPR grey
injection moulded
Socket-welding
40.000
20
92.000
46.000
53.000
30.000
22.000
15.000
10.000
AGRU_11055402507_Tee redu...
11055402507
11055402507
055
0.100
40/25 - MOP 20 bar
40/25
Tee reduced
PPR grey
injection moulded
Socket-welding
40.000
25
92.000
46.800
53.200
35.300
22.000
16.500
10.000
AGRU_11055403207_Tee redu...
11055403207
11055403207
055
0.102
40/32 - MOP 20 bar
40/32
Tee reduced
PPR grey
injection moulded
Socket-welding
40.000
32
92.000
45.000
53.000
43.000
22.000
19.500
10.000
AGRU_11055502007_Tee redu...
11055502007
11055502007
055
0.158
50/20 - MOP 20 bar
50/20
Tee reduced
PPR grey
injection moulded
Socket-welding
50.000
20
108.500
50.000
65.400
30.000
25.000
15.500
10.000
AGRU_11055502507_Tee redu...
11055502507
11055502507
055
0.160
50/25 - MOP 20 bar
50/25
Tee reduced
PPR grey
injection moulded
Socket-welding
50.000
25
108.500
51.000
65.500
35.500
25.000
16.500
10.000
AGRU_11055503207_Tee redu...
11055503207
11055503207
055
0.163
50/32 - MOP 20 bar
50/32
Tee reduced
PPR grey
injection moulded
Socket-welding
50.000
32
108.000
54.000
65.000
43.000
24.000
20.000
10.000
AGRU_11055504007_Tee redu...
11055504007
11055504007
055
0.170
50/40 - MOP 20 bar
50/40
Tee reduced
PPR grey
injection moulded
Socket-welding
50.000
40
107.000
52.500
65.000
53.000
24.000
22.000
10.000
AGRU_11055632507_Tee redu...
11055632507
11055632507
055
0.320
63/25 - MOP 20 bar
63/25
Tee reduced
PPR grey
injection moulded
Socket-welding
63.000
25
130.000
65.000
81.000
36.000
29.000
18.000
10.000
AGRU_11055633207_Tee redu...
11055633207
11055633207
055
0.318
63/32 - MOP 20 bar
63/32
Tee reduced
PPR grey
injection moulded
Socket-welding
63.000
32
129.500
65.000
81.000
43.500
29.000
20.000
10.000
AGRU_11055634007_Tee redu...
11055634007
11055634007
055
0.319
63/40 - MOP 20 bar
63/40
Tee reduced
PPR grey
injection moulded
Socket-welding
63.000
40
129.500
65.000
81.000
53.000
29.000
22.000
10.000
AGRU_11055635007_Tee redu...
11055635007
11055635007
055
0.324
63/50 - MOP 20 bar
63/50
Tee reduced
PPR grey
injection moulded
Socket-welding
63.000
50
129.500
65.000
81.000
66.000
29.000
24.000
10.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성