ACS255-IP66-120V-Outdoor rated - Micro Drive
ABB
AC Drives
ACS255
120V
Powered by
CAD模型選擇
{abb/ac_drives/acs255/120/acs255_ip66_or_120v_asmtab.prj},{NB=ACS255-01U-02A3-1+B068+F278Architecture300},{TC1=ACS255-01U-02A3-1+B068},{SPF=Single},{VR=110 - 120},{AMPS=2.3},{FRAME=E1},{SWITCH=+F278},{LODDEST=Architecture},{LODLEVEL=300},{H=232},{W=161},{D=162.1},{WEIGHT=2.1},{D1=42.500},{L1=148.500},{H1=189.000},{H2=25.000},{PPATH=acs255_ip66_or_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TC
Type Code
ⁿ/ₐ
SPF
Supply Voltage Phase
ⁿ/ₐ
VR
Voltage Range
[V]
AMPS
Amps
[A]
FRAME
Frame Size
ⁿ/ₐ
H
Height
[mm]
W
Width
[mm]
D
Depth
[mm]
WEIGHT
Weight
[kg]
ACS255-01U-02A3-1+B068+F2...
ACS255-01U-02A3-1+B068+F2...
Single
110 - 120
2.3
E1
232
161
162.1
2.1
ACS255-01U-04A3-1+B068+F2...
ACS255-01U-04A3-1+B068+F2...
Single
110 - 120
4.3
E1
232
161
162.1
2.1
ACS255-01U-05A8-1+B068+F2...
ACS255-01U-05A8-1+B068+F2...
Single
110 - 120
5.8
E2
257
188
185.5
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表