Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
End Machining Form S - suitable for 2x bearing 6...RS + spacer bushing
Neff Gewindetriebe
Ball Screw Drives KGT
End Machining
Powered by
CAD模型選擇
{neff_gwtr/kugelgewinde/endenbearbeitung/end_loslager_form_s.prj},{NB=SEF-s-20-KGS},{IDNR=},{GS=TGS / GGS / KGS},{FORM=S},{BEZ=S20},{DX=25},{D1X=25.0},{D1XX=[25:32]},{D1=20},{LGES=77.333},{COGX=29.000},{COGY=0.000},{COGZ=0.000},{L1=53},{L2=58},{DB=27x20.1x29},{LAGER=6004 RS},{FF=2.500},{RF=0.600},{T1F=0.300},{GF=2.100},{T2F=0.200},{D2XX=19.000},{MXX=1.300},{RE=0.600},{T1E=0.300},{FE=2.500},{CNSCTN=84831095},{STDDTIME=Die aktuelle Lieferzeit für Endenbearbeitungen beträgt je nach Auftragslage 3-6 Wochen. Für kürzere Lieferzeiten bitte anfragen.},{USECASE=Anwendungsfall anzeigen}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
FORM
Form
ⁿ/ₐ
D1
Ø D1k6
[mm]
L1
[mm]
L2
[mm]
DB
Distance bush
ⁿ/ₐ
LAGER
Lager
ⁿ/ₐ
CNSCTN
Customs tariff number
ⁿ/ₐ
STDDTIME
Standard delivery time
ⁿ/ₐ
SEF-s-12-KGS
S
12
40
45
18x12.1x24
6001 RS
84831095
The current delivery time...
SEF-s-15-KGS
S
15
46
51
21x15.1x28
6002 RS
84831095
The current delivery time...
SEF-s-20-KGS
S
20
53
58
27x20.1x29
6004 RS
84831095
The current delivery time...
SEF-s-25-KGS
S
25
53
58
32x25.1x23
6205 RS
84831095
The current delivery time...
SEF-s-30-KGS
S
30
60
68
40x30.1x28
6206 RS
84831095
The current delivery time...
SEF-s-40-KGS
S
40
80
88
50x40.1x44
6208 RS
84831095
The current delivery time...
SEF-s-55-KGS
S
55
102
110
65x55.1x60
6211 RS
84831095
The current delivery time...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表