您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
Nederlands
polski
English (United States)
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
whirled trapezoidal screw drive TGT-WPTS/WATS
Neff Gewindetriebe
Trapezoidal Screw Drives TGT
Powered by
CAD模型選擇
{neff_gwtr/trapezgewinde/tgt_tgs_seb_wpts.prj},{NB=TGT-WPTS-40x8-RH-0-0-300-EFN-0},{LMAX1=3000},{D=40},{D1MIN=35.468},{D1MAX=35.868},{D2=31.0},{FTM=4.5330},{GN=50},{GR=0.5},{H1=4.0},{SL=7.75},{WSM=2.924},{WG=0.40},{CNSCTN=84831095},{STEIG=8},{DM=40},{SHA=20},{COGX=0.00},{COGY=0.00},{COGZ=0.00},{TYP=WPTS Tr 40x8},{PKZ=TGT},{AUSFSPINX= 1, 'gewirbelte Präzisionstrapezgewindespindel WPTS', 3, 'gewirbelte Präzisions A2 Trapezgewindespindel WATS'},{WERKX1= 1.0503 (C45)},{WERKX=1.4301 (X5CrNi18-10)},{SPINBEZ=40x8},{THR=Tr40x8},{AUSFSPIN=1},{WERK=1},{STEIGR=0},{SPINENDA=12},{SPINTYPA=0},{SPINENDB=12},{SPINTYPB=0},{L=300},{MT=1.000},{RF=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PKZ
Product code
ⁿ/ₐ
SPINBEZ
Screw designation
ⁿ/ₐ
D
Nominal screw diameter d
[mm]
D1MIN
pitch diameter d1 min.
[mm]
D1MAX
pitch diameter d1 max.
[mm]
D2
Screw core diameter d2
[mm]
ALPHA
Pitch angle
[α]
FTM
Area moment of inertia
[cm^4]
GN
Accuracy
[µm/300mm]
GR
Straightness
[mm/300mm]
H1
[mm]
SL
Linear load
[kg/m]
WSM
Moment of resistance
[cm^3]
WG
Efficiency
[η]
MTM
Mass moment of inertia
[kg m^2/m]
CNSCTN
Customs tariff number
ⁿ/ₐ
STDDTIME
Standard delivery time
ⁿ/ₐ
STEIG
Hilfsv Steigung
ⁿ/ₐ
DM
Hilfsv. Durchmesser
ⁿ/ₐ
SHA
Sicherheitsabstand
ⁿ/ₐ
TGT-WPTS-18x6-RH-0-0-300-...
TGT
18x6
18
14.547
14.882
11.0
7° 15'
0.0710
50
0.5
3.0
1.32
0.130
0.54
3.71 · 10^-5
84831095
The current delivery time...
6
18
10
TGT-WPTS-20x2-RH-0-0-300-...
TGT
20x2
20
18.739
18.929
17.5
1° 54'
0.4600
50
0.5
1.0
2.14
0.526
0.24
9.66 · 10^-5
84831095
The current delivery time...
2
20
10
TGT-WPTS-20x6-RH-0-0-300-...
TGT
20x6
20
16.571
16.882
13.0
6° 24'
0.1400
50
0.5
3.0
1.76
0.216
0.51
6.38 · 10^-5
84831095
The current delivery time...
6
20
10
TGT-WPTS-22x5-RH-0-0-300-...
TGT
22x5
22
19.114
19.394
16.5
4° 39'
0.3630
50
0.5
2.5
2.30
0.441
0.43
1.09 · 10^-4
84831095
The current delivery time...
5
22
10
TGT-WPTS-26x6-RH-0-0-300-...
TGT
26x6
26
22.547
22.882
19.0
4° 44'
0.6400
50
0.5
3.0
3.22
0.673
0.44
2.13 · 10^-4
84831095
The current delivery time...
6
26
10
TGT-WPTS-30x3-RH-0-0-300-...
TGT
30x3
30
28.191
28.415
26.5
1° 55'
2.4200
50
0.5
1.5
4.88
1.826
0.24
4.95 · 10^-4
84831095
The current delivery time...
3
30
20
TGT-WPTS-30x6-RH-0-0-300-...
TGT
30x6
30
26.547
26.882
23.0
4° 02'
1.3730
50
0.5
3.0
4.44
1.194
0.40
4.04 · 10^-4
84831095
The current delivery time...
6
30
20
TGT-WPTS-36x3-RH-0-0-300-...
TGT
36x3
36
34.191
34.415
32.5
1° 35'
5.4760
50
0.5
1.5
7.17
3.370
0.21
1.06 · 10^-3
84831095
The current delivery time...
3
36
20
TGT-WPTS-40x7-RH-0-0-300-...
TGT
40x7
40
36.020
36.375
32.0
3° 29'
5.1470
50
0.5
3.5
8.13
3.216
0.37
1.35 · 10^-3
84831095
The current delivery time...
7
40
20
TGT-WPTS-40x8-RH-0-0-300-...
TGT
40x8
40
35.468
35.868
31.0
4° 02'
4.5330
50
0.5
4.0
7.75
2.924
0.40
1.25 · 10^-3
84831095
The current delivery time...
8
40
20
TGT-WPTS-50x9-RH-0-0-300-...
TGT
50x9
50
44.935
45.360
40.0
3° 36'
12.5660
50
0.5
4.5
12.45
6.283
0.37
3.22 · 10^-3
84831095
The current delivery time...
9
50
20
TGT-WPTS-60x12-RH-0-0-300...
TGT
60x12
60
53.355
53.830
47.0
4° 02'
23.9530
50
0.5
6.0
17.94
10.192
0.40
6.53 · 10^-3
84831095
The current delivery time...
12
60
20
TGT-WPTS-65x12-RH-0-0-300...
TGT
65x12
65
58.355
58.830
52.0
3° 42'
35.8900
50
0.5
6.0
21.40
13.804
0.38
9.31 · 10^-3
84831095
The current delivery time...
12
65
20
TGT-WPTS-70x12-RH-0-0-300...
TGT
70x12
70
63.355
63.830
57.0
3° 24'
51.8160
50
0.5
6.0
24.80
18.181
0.36
1.26 · 10^-2
84831095
The current delivery time...
12
70
20
TGT-WPTS-90x16-RH-0-0-300...
TGT
90x16
90
81.250
81.810
72.0
3° 33'
131.9170
50
0.5
8.0
41.10
36.644
0.37
3.46 · 10^-2
84831095
The current delivery time...
16
90
20
TGT-WPTS-100x10-RH-0-0-30...
TGT
100x10
100
94.425
94.850
89.0
1° 55'
307.9850
50
0.5
5.0
54.68
69.210
0.24
6.16 · 10^-2
84831095
The current delivery time...
10
100
20
TGT-WPTS-100x16-RH-0-0-30...
TGT
100x16
100
91.250
91.810
82.0
3° 10'
221.9340
50
0.5
8.0
51.78
54.130
0.35
5.47 · 10^-2
84831095
The current delivery time...
16
100
20
TGT-WPTS-120x14-RH-0-0-30...
TGT
120x14
120
112.290
112.820
104.0
2° 17'
579.2500
50
0.5
7.0
77.70
110.430
0.27
1.20 · 10^-1
84831095
The current delivery time...
14
120
20
TGT-WPTS-120x16-RH-0-0-30...
TGT
120x16
120
111.250
111.810
102.0
2° 36'
531.3370
50
0.5
8.0
76.76
104.183
0.30
1.22 · 10^-1
84831095
The current delivery time...
16
120
20
TGT-WPTS-140x16-RH-0-0-30...
TGT
140x16
140
131.250
131.810
122.0
2° 12'
1087.4490
50
0.5
8.0
106.70
178.270
0.27
2.32 · 10^-1
84831095
The current delivery time...
16
140
20
TGT-WPTS-160x20-RH-0-0-30...
TGT
160x20
160
149.188
149.788
138.0
2° 25'
1780.2710
50
0.5
10.0
138.00
258.010
0.29
3.88 · 10^-1
84831095
The current delivery time...
20
160
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表