您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English (United States)
C Standard
Accurate Inc.
Helical Compression Spring
Powered by
CAD模型選擇
{accurate/helical_compresion_spring/c_standard_3d.prj},{NB=C215 (15.25)3d},{ORDER=C215},{H=15.25},{HF=21.0},{D=0.90},{OD=8.5},{P1=9.81},{H1=15.25},{P2=16.03},{H2=11.60},{K=1.706},{NT=9.50},{HS=8.60},{Q=20},{MAT=18-8 Stainless Steel Wire for Spring},{RID=G_1150},{STDRT=0.90},{DESCR=Creating of the Templates - C Standard},{PAST=A},{REST=M},{VERS=6},{BL=2},{SC=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order number
ⁿ/ₐ
HF
Free Height
[mm]
D
Wire Diameter
[mm]
OD
Outside Coil Diameter
[mm]
P1
Standard Load
[N]
H1
Height at Standard Load
[mm]
P2
Permissible Load
[N]
H2
Height at Permissible
[mm]
K
Spring Constant
[N/mm]
NT
Total Number of Coils
ⁿ/ₐ
HS
Solid Height
[mm]
Q
Quantity per a Bag
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
C101
C101
15.0
0.20
3.5
0.39
8.33
0.62
4.50
0.059
8.00
1.90
20
18-8 Stainless Steel Wire...
C102
C102
4.5
0.20
2.5
0.49
2.98
0.83
1.92
0.324
5.50
1.30
20
18-8 Stainless Steel Wire...
C103
C103
8.0
0.20
2.5
0.49
5.22
0.83
3.28
0.177
8.50
1.90
20
18-8 Stainless Steel Wire...
C104
C104
11.0
0.20
3.0
0.49
6.00
0.69
4.00
0.098
8.50
1.90
20
18-8 Stainless Steel Wire...
C105
C105
16.0
0.23
4.0
0.49
8.86
0.78
4.57
0.069
8.50
2.20
20
18-8 Stainless Steel Wire...
C106
C106
6.0
0.20
2.0
0.59
4.12
0.98
2.88
0.314
9.50
2.10
20
18-8 Stainless Steel Wire...
C107
C107
7.0
0.20
2.5
0.59
4.14
0.88
2.71
0.206
7.50
1.70
20
18-8 Stainless Steel Wire...
C108
C108
7.0
0.23
3.0
0.59
4.50
0.98
2.83
0.235
6.75
1.80
20
18-8 Stainless Steel Wire...
C109
C109
13.0
0.23
3.0
0.59
8.00
0.98
4.67
0.118
11.50
2.90
20
18-8 Stainless Steel Wire...
C110
C110
13.0
0.23
3.5
0.59
7.55
0.93
4.36
0.108
8.50
2.20
20
18-8 Stainless Steel Wire...
C111
C111
19.0
0.26
5.0
0.59
10.43
0.88
6.14
0.069
7.50
2.20
20
18-8 Stainless Steel Wire...
C112
C112
12.0
0.20
2.0
0.69
7.62
1.03
5.44
0.157
17.00
3.60
20
18-8 Stainless Steel Wire...
C113
C113
10.0
0.23
2.0
0.78
7.24
1.42
5.00
0.284
17.00
4.20
20
18-8 Stainless Steel Wire...
C114
C114
4.0
0.23
2.5
0.78
2.67
1.18
2.00
0.588
5.50
1.50
20
18-8 Stainless Steel Wire...
C115
C115
5.5
0.26
3.5
0.78
3.50
1.23
2.38
0.392
5.00
1.60
20
18-8 Stainless Steel Wire...
C116
C116
10.0
0.26
3.5
0.78
6.00
1.23
3.75
0.196
8.00
2.40
20
18-8 Stainless Steel Wire...
C117
C117
13.0
0.26
3.5
0.78
8.00
1.27
4.88
0.157
9.50
2.80
20
18-8 Stainless Steel Wire...
C118
C118
20.0
0.26
3.5
0.78
12.00
1.27
7.00
0.098
14.00
3.90
20
18-8 Stainless Steel Wire...
C119
C119
15.0
0.26
4.0
0.78
8.33
1.18
5.00
0.118
8.50
2.50
20
18-8 Stainless Steel Wire...
C120
C120
20.0
0.29
5.0
0.78
11.11
1.23
6.11
0.088
8.50
2.80
20
18-8 Stainless Steel Wire...
C121
C121
5.5
0.23
2.0
0.88
3.97
1.42
3.04
0.579
9.50
2.40
20
18-8 Stainless Steel Wire...
C122
C122
12.0
0.23
2.5
0.88
8.78
1.23
7.54
0.275
9.50
2.50
20
18-8 Stainless Steel Wire...
C123
C123
16.0
0.29
4.5
0.88
9.08
1.32
5.62
0.127
8.50
2.80
20
18-8 Stainless Steel Wire...
C124
C124
21.0
0.32
5.5
0.88
12.00
1.42
6.50
0.098
8.50
3.10
20
18-8 Stainless Steel Wire...
C125
C125
6.0
0.29
3.5
0.98
4.00
1.77
2.40
0.490
5.75
2.00
20
18-8 Stainless Steel Wire...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表